Isolation Rating (kVrms)3.75
Package TypeWB SOIC16
Temperature Range Min (°C)-40
Temperature Range Max (°C)125
OPNSi8285EC-IS
Package Size (mm)7.5x10.3
DescriptionIsolated SiC and IGBT Driver
Input TypePWM
10 kV Surgefalse
Input Supply (V)5.5,2.8
AEC-Q100true
Max Propagation Delay50
Peak Output Current (A)4
Overlap Protection and Dead Time Controltrue
UVLO Voltage (V)15
Driver Supply (V)9.5
Output ConfigurationSingle Driver with FET Protection