Description6 kV 15-Amp Isolated Safety Gate Driver, VPOS Disabled, CS/Enumerated SPI
ProVCD™ Current15 A
Driver TypeCurrent Mode
Driver Channels1
VPOS RegulatorDisabled
SPI Addressing ModeEnumeration or CS
InputsIN, IN_MON
Output ConfigurationVO
Isolation Rating (kVrms)6
Package TypeWB SSOP-36
Input Supply Voltage Range (V)3.0 - 5.5
Output Supply Voltage Range (V)18.0 - 30.0
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Designed According to ISO 26262true
Functional Safety SuitabilityASIL D
OPNSi82900AA-AU