Product LifecycleNot Recommended for New Design
Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC16
OPNSi8431BB-D-IS
Unidirectional Channels3
Forward Channels2
Input Supply (V)5.5,2.7
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)2.7
Package Size (mm)3.9x9.9
DescriptionDigital Isolator
AEC-Q100false
Reverse Channels1
Max Propagation Delay9.5
Enable Controltrue
Isolation Rating (kVrms)2.5
Temperature Range Max (°C)125