Memo
ConditionCTR @ IF = 1 mA, Vce = 5V
CTR Min. (%)200
CTR Max. (%)1200
BVCEO (V)65
Switching Time (μs)25
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Non Hermetic Ceramic Carrier Chip for Hybrid Assembly
Radiation Toleranttrue
Base Connectiontrue