The SKY85929-11 features 5 GHz and 6 GHz BAW
filters to enable high isolation and low insertion loss
when combining 2.4, 5, and 6 GHz in a single MCM
package. This simplifies compact front-end designs for
tri-band Wi-Fi applications.
The 5 GHz BAW filter provides a U-NII 1 to U-NII 3
passband, and the 6 GHz BAW filter provides a U-NII 5
to U-NII 8 passband, isolated from adjacent channels.
The triplexer may also be utilized as a diplexer solely
for 5 GHz and 6 GHz.