SKY13299-321LF

GaAs SPDT 7 W Switch 20 MHz - 5 GHz


The SKY13299-321LF is a pHEMT GaAs FET IC high power switch packaged in a 12-lead exposed pad plastic package for low-cost commercial applications. This switch is an ideal choice for WiMax and WLAN applications where low loss, high isolation and excellent linearity are key requirements.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Replacement Part SKY13370-374LF
Frequency (GHz) Min.0.02
Frequency (GHz) Max.5
Typ. IL (dB)0.3-0.75
Typ. Isol. (dB)30-22
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)39
Control Logic
PackageQFN, 12L
Package (mm)3 x 3 x 0.75

Features

  • Positive voltage control (0/3 to 0/5 V)
  • Low insertion loss 0.5 dB typical at 3.5 GHz
  • High isolation >35 dB at 3.5 GHz
  • High P-0.1 dB of 38.5 dBm at 3.3 V
  • Available lead (Pb)-free and RoHS-compliant MSL-1 @ 250 °C per JEDEC J-STD-020

Product Documents

Applications

Small Cells

See all