Skyworks SKY77643-81 SkyLiTE™ is a multimode multiband
(MMMB) Power Amplifier Module (PAM) that supports 3G / 4G
handsets and operates efficiently in CDMA, WCDMA, TD-SCDMA,
and LTE modes. The module is fully programmable through a
Mobile Industry Processor Interface (MIPI®).
The PAM consists of a WCDMA / LTE block for low, high, and midbands,
a Multi-Function Control (MFC) block, and RF input/output
ports internally matched to 50 Ω (reduces the number of external
components). A CMOS integrated circuit provides the internal MFC
interface and operation using standard MIPI controls. Extremely
low leakage current maximizes handset standby time.
The InGaP die and the silicon die and passive components are
mounted on a multi-layer laminate substrate. The assembly is
encapsulated in a 4.0 mm x 6.8 mm x 0.75 mm, 42-pad MCM,
SMT package which allows for a highly manufacturable, low cost
solution.
3G: The SKY77643-81 supports CDMA, WCDMA, High-Speed
Downlink Packet Access (HSDPA), High Speed Uplink Packet
Access (HSUPA), High Speed Packet Access (HSPA+), and TDSCDMA
modulations. Varying the input power level provides
output power control. VCC is adjusted using a DCDC converter to
maximize efficiency for each power level and modulation type.
4G: The SKY77643-81 supports 1.4, 3, 5, 10, 15, 20 MHz
channel bandwidths. Similar to 3G operation, output power is
controlled by varying the input power and VCC is adjusted using a
DCDC converter to maximize efficiency for each power level.
Supports LTE Power Class 2 HPUE operation.
- 3G / 4G Modulation scheme includes:
- WCDMA Voice Release 99
- HSDPA categories
- HSUPA
- HSPA+
- TD-SCDMA
- CDMA2000 1xRC1, 1xRC3
- CDMA2000 EVDO
- LTE 1.4, 3, 5, 10, 15, 20 MHz Channel BW
- TDD LTE
- Uplink Carrier Aggregation (CA) support for Band 39 (35 up to MHz), Bands 1, 2/25, 3, 4, 7, 38, 40, 41 (up to 40 MHz)