SKY85611-11

5 GHz, 802.11ac Switch/Low-Noise Amplifier Front End




The SKY85611-11 integrates a single-pole, double-throw (SPDT) switch and low-noise amplifier (LNA) with a bypass mode in an ultra-compact package. The device is capable of switching between WLAN receive and WLAN transmit.

The SKY85611-11 is provided in a small, 11-bump, 0.760 x 0.970 mm flip chip die.

Specifications

Frequency Range (GHz)4.9-5.925
Replacement Part SKY85605-11
Test Frequency (GHz)
Gain Typ. (dB)TBD
OIP3 (dBm)
VDD (V)TBD
OP1 dB (dBm)
Supply Current Typ. (mA)
Noise Figure Typ. (dB)TBD
PackageFlip Chip Die, 11-bump
Package (mm)0.760 x 0.970

Features

  • Integrates an SP2T switch and LNA with bypass mode
  • Receive gain: 13 dB
  • Noise figure: 2.8 dB
  • Flip chip die (11-bump, 0.760 x 0.970 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Smartphones

See all