The SKY13529-11 is an RX front end module (FEM) combining
two SP4T switches (input and output switch) with three paths that
include B20, B3, and B7 SAW filters in series with high gain LNAs.
The four separate paths are GPIO selectable with two control
lines.
Using advanced switching technology, the SKY13529-11
maintains low insertion loss in the thru path and high isolation
between paths when RX filtering and gain stages are selected.
Integrated LNAs provide cable loss compensation to overcome
path loss from the antenna to the transceiver.
The SKY13529-11 is packaged in a small 4 x 3 x 0.8 mm 17-lead
surface mount package. No external DC blocking capacitors are
required on the RF paths as long as no DC voltage is applied. The
switch can operate over the temperature range of –35°C to
+90 °C.
Please note: SKY13529-11 is being discontinued and is not recommended for new designs.
The suggested replacement are SKY13746-21 and
SKY13745-21.