The SKY58504-15 is a 51-pad surface mount (SMT)
module consisting of PA blocks, input and output
matching, a MIPI standard digital control block, single-ended
filters, antenna and band select switches,
diplexers and low noise amplifier (LNA).
The SKY58504-15 is part of our Sky5® product
portfolio. Key advances compared to previous
generation dual band UHB modules are integrated
MIMO RX path, diplexers, wider bandwidth, 2 CA n77
and n79 DL, and increased output power.
The high-power output enables PC2 support for n77
and n79. This front-end module (FEM) supports
multiband 4G/5G and LTE/NR applications.
Utilizing an enhanced architecture, the SKY58504-15
covers multiple bands and meets the spectral linearity
requirements of CP-OFDM and DFTS-OFDM
modulations with up to 100 MHz bandwidth and up to
273 resource block allocations.
Output power is controlled by varying input power and
adjusting VCC to maximize efficiency. Extremely low
leakage current maximizes handset standby time.