Max Data Rate (Mbps)100
Input TypeParallel and SPI
Isolation Rating1.5 kVrms
Temperature Range Min (°C)-40
Package Type9X9 DFN-32
OPNSi83408AFA-IF
Indicator OutputsNone
Input Supply (V)5.5,2.25
Continuous Output Current0.7
Output Supply (V)9
Package Size (mm)9x9
Description4x Sourcing, Parallel/SPI Input
Output TypeSourcing
AEC-Q100false
Outputs4
Temperature Range Max (°C)125