SKY13314-374LF

0.1-6.0 GHz GaAs SPDT Switch


The SKY13314-374LF is a pHEMT GaAs I/C SPDT antenna switch operating in the 0.1-6 GHz frequency range. Switching between the antenna and Tx/Rx ports is accomplished with 2 control voltages. The low loss, high isolation, high linearity, small size and low cost make this switch ideal for all dual-band WLAN systems operating in the 2.4-2.5 GHz and 4.9-5.9 GHz bands.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.45-0.60
Typ. Isol. (dB)22-21
Typ. IIP3 (dBm)47
Typ. IP1 dB (dBm)31
Control Logic
PackageQFN, 6L
Package (mm)1.5 x 1.5 x 0.45

Features

  • Positive low voltage control: 0 and 3.3 V
  • Low insertion loss: 0.45 dB @ 2.5 GHz and 0.60 dB @ 6.0 GHz
  • Excellent linearity performance: P1dB = +31 dBm
  • Advanced pHEMT process
  • Ultra-thin, miniature QFN (6-pin, 1.5 x 1.5 x 0.45 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents