From hearables and remote patient monitoring to asset tracking and the Internet of Things, wireless connectivity solutions must strike the right balance between link budget, board space, and power efficiency to deliver reliable performance, compact form factors, and extended battery life.
To address these design challenges, the Skyworks
SKY66411-11 and
SKY66415-11 2.4 GHz front end modules combine a power amplifier, low noise amplifier, RF switches, filtering, and a low loss bypass path for Bluetooth®, ZigBee®, and Thread applications, simplifying RF design and reducing the bill of materials.
With power added efficiency greater than 40%, both modules help reduce power consumption while maintaining robust wireless performance, enabling the extended battery life required by today's connected devices.
Available in an ultra small nine pin chip scale package with no external bias resistors required on the control lines, these modules enable a highly compact solution that fits easily between the SOC and antenna, delivering enhanced wireless performance with minimal PCB space impact.