SKY66051-11EK1 is the EVB for SKY66051-11, 2300 to 2700 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier.
SKY66052-11EK1 is the EVB for SKY66052-11, 3300 to 4200 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier.
SKY67150-396EK1 is the EVB for SKY67150-396LF, 380 to 530 MHz Tuning.
SKY67150-396EK2 is the EVB for SKY67150-396LF, 650 to 1100 MHz Tuning.
SKY67150-396EK3 is the EVB for SKY67150-396LF, 1400 to 2200 MHz Tuning.
EVB for SKY67183-396LF, 4.2 to 4.9 GHz Tuning.
EVB for SKY67183-396LF, 3.3 to 3.8 GHz Tuning.
EVB for SKY67183-396LF, 2.3 to 2.7 GHz Tuning.
EVB for SKY67183-396LF, 1.7 to 2.2 GHz Tuning.
EVB for SKY67183-396LF, 1.1 to 1.65 GHz Tuning.