The SKY65369-11 is variable gain Low-Noise Amplifier (LNA) with an active bias and high linearity performance. The first stage of the device is comprised of an LNA with a bypass switch that is followed by a high linearity driver amplifier, a variable voltage attenuator, and a high linearity power amplifier. This module architecture provides excellent return loss, low noise, and high linearity performance.
The internal active bias circuitry ensures repeatable performance over temperature. The device is fully integrated and requires minimal external components.
The SKY65369-11 is manufactured in a compact, 8 x 8 mm, 16-pin Multi-Chip Module (MCM) package.