SKY85004-11

2.4 GHz 802.11ac Power Amplifier


The SKY85004-11 is an internally input matched 2.4 GHz 802.11ac flip chip power amplifier with an integrated power detector.

The SKY85004-11 is provided in a small flip chip die package.

Specifications

Frequency Range (GHz)2.4-2.5
Test Frequency (GHz)2.45
Gain Typ. (dB)29
Typ. POUT (dBm)
OIP3 (dBm)
P1 dB (dBm)
VDD (V)
Power Added Efficiency (%)N/S
VCC (V)3.0-4.6
Quiescent Current Typ. (mA)100
Noise Figure Typ. (dB)N/A
PackageSmall flip chip die
Package (mm)0.84 x 0.6

Features

  • 2.4 GHz PA with integrated power detector
  • PA gain: 29 dB
  • Output power: +20.5 dBm, MCS7, HT20
  • Output power: +19.5 dBm, MCS9, HT20
  • Small flip chip die (0.84 x 0.6 mm) (MSL1, 260 °C per JEDEC-J-STD-020)

Product Documents