SMP1304-087LF

Surface Mount PIN Diode


The SMP1304-087LF is a surface mountable PIN diode suitable for use in an RF switch or attenuator circuit.

Maximum resistance at 100 mA is 2.0 Ω and maximum capacitance at 30 V is 0.3 pF. The combination of low capacitance, low parasitic inductance, low thermal resistance, and nominal 100 μm I-region width, makes the SMP1304-087LF useful in large signal switches and attenuator applications.

The device has a 3 W dissipation power rating, which makes it capable of handling up to 125 W @ 25 °C Continuous Wave (CW) in a series-connected transmit/receive (T/R) switch.

Design information for high power switches may be found in the Skyworks Application Note, Design With PIN Diodes (document number 200312).

Please note: SMP1304-087LF is being discontinued and is not recommended for new designs.

Specifications

Product LifecycleLast Time Buy
Min. VB IR = 10 µA (V)200 (Max)
Replacement Part SMP1304-079LF
CT VR = 30 V (pF)0.20 Typ.
VF IF = 10 mA (V)0.80 Typ.
RS IF = 1 mA F = 100 MHz (Ω)50 Max.
RS IF = 10 mA F = 100 MHz (Ω)7 Max.
RS IF = 100 mA F = 100 MHz (Ω)2.0 Max.
Typical Carrier Lifetime IF = 10 mA (ns)1000

Features

  • Low-series resistance: 2.0 Ω maximum @ 100 mA
  • Low total capacitance: 0.3 pF maximum @ 30 V
  • Excellent thermal resistance: 20.7 °C/W typical
  • QFN (2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents