DescriptionNetSync™ Network Synchronizer Clock for 5G/SyncE/IEEE 1588 applications
OPNSKY69112
Package TypeQFN-64
Package Size (mm)9x9
4G/LTE Wireless Clocksfalse
5G Clockstrue
56G SerDestrue
Automotive Gradefalse
Clock Generatorsfalse
Clock outputs9
ControlSPI/I2C
DSPLLs4
Input Frequency Max (MHz)1000
Input Frequency Min (MHz)0.0000005
Intel x86 Clocks
Jitter Attenuating Clocksfalse
Jitter Recommended Range (fs)<=100
Line Impedance Match50
Loop Bandwidth Min (MHz)0.0000000001
Loop Bandwidth Max (MHz)0.004
Output Format CategoriesDifferential; Single-Ended
Ouput Format(s)LVDS, S-LVDS, AC coupled LVPECL, LVCMOS, HCSL, CML, custom differential
Output Frequency Domains4
Output Frequency Max1400
Output Frequency Min0.0000005
PCI Expresstrue
Phase Jitter (ps RMS)0.05
Real Time ClockExternal
Reference Inputs9 differential or up to 13 single-ended
Reference TypeExternal
Spread Spectrumtrue
Standards ComplianceITU-T G.8273.2 (T-TSC, T-BC), ITU-T G.8273.4 (T-TSC-P, T-TSC-A), G.8262 (EEC Options 1 and 2), G.8262.1 (eEEC), and G.8273.1 (T-GM)
Synchronous Ethernet/1588true
Temperature Range Max (°C)85
Temperature Range Min (°C)-40
VDD (V)1.8; 2.5; 3.3
VDDO (V)1.8; 2.5; 3.3
Wireline or Wireless ApplicationWireline
Embedded Xtalfalse
MemoryOptional Ext Flash
AccuTime™ Supportedtrue
Multisynths3
Embedded BAWfalse