SKY77754-11

Power Amplifier Module for Penta-Band TD-SCDMA / TDD LTE – Bands 34, 38, 39, 40, 41


Please note: SKY77754-11A, SKY77754-11C, SKY77754-11F, SKY77754-11G and SKY77754-11H are being discontinued and are not recommended for new designs.

The SKY77754-11 Power Amplifier Module (PAM) is a fully matched, 26-pad surface mount (SMT) module developed for FDD LTE, TD-SCDMA, and TDD LTE applications. This small and efficient TD-SCDMA / TDD LTE PAM integrates three power amplifier Tx paths, input and output matching, and daisy-chained directional couplers into a single 5.0 mm x 3.5 mm x 0.9 mm package. SKY77754-11 meets the stringent spectral linearity requirements of TD-SCDMA / TDD LTE modulations with high power-added efficiency for power output to 28 dBm.

The SKY77754-11 PAM is manufactured with Skyworks’ InGaP GaAs Heterojunction Bipolar Transistor (HBT) Bi-FET process that provides for all positive voltage DC supply operation while maintaining high efficiency and good linearity. No regulated voltage is required. No external supply side switch is needed as typical “off” leakage is a few microamperes with full primary voltage supplied from the battery. The SKY77754-11 Power Amplifier Module can save handset designers significant phone board space and design-cycle time.

Specifications

Product LifecycleLast Time Buy
Frequency (MHz) 
2570-2620
1880-1920
2300-2400
2496-2690
2010-2025
1880-1920
DescriptionPAM for Penta-Band TD-SCDMA / TDD LTE – Bands 34, 38, 39, 40, 41
LTE B38
LTE B39
LTE B40
LTE B41
TD-SCDMA B34
TD-SCDMA B39
Typical PAE (%)TBD
Typical Imax (mA)TBD
Typical Gain (dB)TBD
Supply Voltage (V)TBD
PackageMCM, 26-pad
Package (mm)5.0 x 3.5 x 0.9

Features

  • Supports APT operation
  • Good Linearity
  • High Efficiency
  • Large Dynamic Range
  • Small, low profile package: 5.0 mm x 3.5 mm x 0.9 mm, 26-pad configuration
  • Power Down Control
  • Supports Low Collector Voltage Operation
  • Digital Enable, Mode Operation
  • CMOS compatible Logic Control
  • Highly integrated, user-friendly solution

Product Documents