Package Type SC-79, SOD-323
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.24
Ct Total Capacitance3 Vr=1 V (pF) Typ.8.6
Ct Total Capacitance3 Vr=4 V (pF) Typ.3.6
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.4
Ct Total Capacitance3 Vr=12 V (pF) Typ.0.94
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.69
Total Capacitance Ratio Min.112
Capacitance Ratio Range (V)1 to 20
Rs Series Resistance Max2 (Ω)1.7