The AAT3167 is a low noise, constant frequency charge pump DC/DC converter that uses a tri-mode load switch (1X), fractional (1.5X), and doubling (2X) conversion to maximize efficiency for white LED applications. The AAT3167 is capable of driving five LEDs for a total of 135mA from a 2.7V to 5.5V input. The current sinks may be operated individually or in parallel for driving higher current LEDs. A low external parts count (two 1µF flying capacitors and two small 1µF capacitors at VIN and VOUT) make this part ideally suited for small battery-powered applications. AnalogicTech's AS²Cwire™ (Advanced Simple Serial Control™) serial digital input is used to enable, disable, and set current for each LED with a 16-level logarithmic scale plus four low-current settings down to 115µA. For optimized efficiency, low-current mode settings require only 50µA of housekeeping current. Each output of the AAT3167 is equipped with built-in protection for VOUT short-circuit and auto-disable for load short-circuit conditions. Built-in soft-start circuitry prevents excessive inrush current during start-up. A low-current shutdown feature disconnects the load from VIN and reduces quiescent current to less than 1µA.
The AAT3167 is available in a Pb-free, space-saving, thermally-enhanced, 16-pin, 3x4mm TDFN or 16-pin 4x4mm QFN package and is rated over the -40°C to +85°C temperature range.
Please note: AAT3167 is not recommended for new designs.