SKY13524-639LF

0.7 to 3.0 GHz High Isolation SP4T Switch


The SKY13524-639LF is a single-pole, four-throw (SP4T) switch used for single-ended filter switching in cellular applications. The SKY13524-639LF maintains low insertion loss and high isolation for all switching paths.

Depending on the logic voltage level applied to the control pins (V1 and V2), the RFC pin is connected to one of four switched RF outputs (RF1 to RF4) using a low insertion loss path, while the paths between the RFC pin and the other RF pins are in a high isolation state.

The SKY13524-639LF is manufactured in a compact, 14-pin 1.6 x 1.6 mm, Quad Flat No-Lead (QFN) package.

Please note: SKY13524-639LF is being discontinued and is not recommended for new designs.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SP4T (R)
Frequency (GHz) Min.0.7
Frequency (GHz) Max.3.0
Typ. IL (dB)0.7
Typ. Isol. (dB)50
RON (Ω)
Typ. IIP3 (dBm)56
COFF (fF)
Vpk (V)
Typ. IP1 dB (dBm)32
Control Logic
PackageQFN, 14L
Package (mm)1.6 x 1.6 x 0.45

Features

  • Broadband frequency range: 0.7 to 3.0 GHz
  • High isolation: 47 dB @ 2.0 GHz (typical)
  • Small QFN (14-pin, 1.6 x 1.6 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents