SMP1322-099

PIN Diode Chips Supplied on Film Frame


The SMP series of PIN diodes are designed for high volume switch applications from 10 MHz to beyond 2 GHz. The low current, low capacitance performance of these diodes makes the SMP series particularly suited for battery-operated circuits, power amplifier modules, VCO, T/R switches and other applications. The SMP1302-099 and SMP1304-099 parts are designed as a low distortion attenuator used in TV distribution and cellular base station applications.

Specifications

VB IR = 10 µA (V)50
Typ. CJ @ 0 V
(pF)
1.10
Typ. VF @ 10 mA (mV)825
Max. CJ @ 30 V (pF)0.85
Max. RS @ 10 mA (Ω)0.45 Typ.
Max. RS @ 1.0 mA (Ω)1.5
Max. TI @ 10 mA (ns)400
Nominal Chip Size (mils)13.5
Nominal Contact Dimensions (mils)7.5

Features

  • Designed for High Performance Switch Applications
  • Preferred Device for Module Applications
  • PIN Diodes Supplied 100% Tested, Sawn, Mounted on Film Frame
  • Low Cost

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Avionics

See all

Communications

See all