The SE5516A is a complete 802.11a/b/g/n/ac WLAN
RF front-end module providing all the functionality of
the power amplifiers, filtering, power detector, T/R
switch, diplexers and associated matching. The
SE5516A provides a complete 2.4 GHz and 5 GHz
WLAN RF solution from the output of the transceiver
to the antenna in an ultra compact form factor. Design
to meet stringent linearity conditions of 802.11ac
standard, the 55xxAC delivers < 2% EVM at rated AC
power.
Designed for ease of use, all RF ports are matched to
50 Ω to simplify PCB layout and the interface to the
transceiver RFIC. The SE5516A also includes a
transmitter power detector with 20 dB of dynamic
range for each transmit chain. Each power amplifier
has a separate digital enable control for transmitter
on/off control. The power ramp rise/fall time is less
than 0.4 μsec.
The device also provides a notch filter from 3.260-
3.267 GHz and 3.28-3.89 GHz prior to the input of
each 2.4 GHz and 5 GHz power amplifiers,
respectively.
The SE5516A packaged in 4mm x 4mm x 1.0mm,
Halogen free, Lead free, ROHS compliant, MSL 3
LGA package.
Please note: SE5516A-R is being discontinued and is not recommended for new designs.