SKY77551 is a transmit and receive Front End Module (FEM) designed in a very low profile
(0.9 mm) and compact form factor for quad-band cellular handsets comprising GSM850/900,
DCS1800, and PCS1900 operation — a complete transmit VCO-to-Antenna and Antenna-toreceive
SAW filter solution. The FEM also supports Class 12 General Packet Radio Service
(GPRS) multi-slot operation and linear EDGE operation. WCDMA switch-through support is
provided by three dedicated high-linearity ports.
The module consists of a GSM850/900 PA and DCS1800/PCS1900 PA block, impedancematching
circuitry for 50 Ω input and output impedances, Tx harmonic filtering, a high
linearity/low insertion loss switch, and a CMOS Power Amplifier Control (PAC) block. A custom
silicon integrated circuit contains decoder circuitry to control the RF switch while providing a
low current, external control interface.
Fabricated in InGaP/GaAs, the Heterojunction Bipolar Transistor (HBT) PA blocks support the
GSM850/900 bands and DCS1800/PCS1900 bands. Both PA blocks share common power
supply pads to distribute current. The output of the PA block and the outputs to the seven
receive pads connect to the antenna pad through a high-linearity antenna switch. The WCDMA
and Rx ports feature a 0 volts DC offset level which eliminates the need for external blocking
capacitors. The InGaP/GaAs die, switch die, Silicon (Si) controller die, and passive components
are mounted on a multi-layer laminate substrate and the entire assembly is encapsulated with
plastic overmold.
RF input and output ports of the SKY77551 are internally matched to a 50 Ω load to reduce the
number of external components on the phone board. Extremely low leakage current of the FEM
maximizes handset standby time. Control of transmit and receive RF signal flows, and band
selection are performed by four external control pads (see Figure 1 on overleaf). Mode of
operation, Tx vs. Rx, and Band (GSM850, GSM900, DCS1800, and PCS1900) are controlled
with the four logic inputs: Mode, TxEN, BS1, and BS2. Proper timing of the TxEN input and the
VRAMP input ensures high isolation between the antenna and Tx-VCO while the VCO is being
tuned prior to the transmit burst. All logic control inputs returned to a standby state (0 V)
ensure ETSI compliance to the harmonics specification.
The integrated power amplifier control (PAC) function provides envelope amplitude control by
reducing sensitivity to input drive, temperature, power supply, and process variation. Output
power variation into mismatch is minimized with Skyworks’ True Power control circuit.
Please note: SKY77551-51 and SKY77551-81 are being discontinued and are not recommended for new design. Suggested alternate part numbers are SKY77590-XX, SKY77591-XX, SKY77592-XX, SKY77593-XX, SKY77594-XX, SKY77595-XX and SKY77596-XX depending on your specific application.