Description15-Amp Safety Gate Driver, VPOS Enabled, 7x7QFN, Must Pair with Si82910
ProVCD™ Current15 A
Driver TypeCurrent Mode
Driver Channels1
VPOS RegulatorEnabled
SPI Addressing ModeN/A
InputsIN, IN_MON
Output ConfigurationVO
Isolation Rating (kVrms)N/A
Package TypeQFN 7X7-48
Input Supply Voltage Range (V)N/A
Output Supply Voltage Range (V)18.0 - 30.0
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Designed According to ISO 26262true
Functional Safety SuitabilityASIL D
OPNSi82900AA-AU