OLI500

High CMR, High-speed Logic Gate Hermetic Optocoupler


The OLH500 is suitable for high-speed digital interfacing applications, elimination of ground loops, and input/output buffering. Each OLH500 has an LED and integrated high-speed detector mounted and coupled in a TO-5 hermetic package, that provides 1000 VDC electrical isolation between the input and output. The light from the LED is collected by the photodiode in the integrated detector and amplified by a high gain linear amplifier that drives a Schottky-clamped open collector output transistor. Typical propagation delay for the OLH500 is 60 ns. The internal shield improves common mode transient immunity to 1000 V/μs minimum.

Specifications

Product LifecycleIn Production
Memo
ConditionVOL @ IF = 5 mA
VOL Min.
VOL Max.0.6 V
BVCEO (V)
Vcc Max. (V)7
Propagation Delay140ns Max.
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Ceramic Carrier Chip for Hybrid Assembly

Features

  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • Guaranteed minimum Common Mode Rejection (CMR) transient immunity, >1000 V/μs
  • 1000 VDC electrical isolation
  • Low-Power Schottky Transistor-Transistor Logic (LSTTL)/ Transistor-to-Transistor Logic (TTL) compatible
  • High-speed, 10 Mbps typical
  • Low input LED current
  • Similar to 6N134, 6N137, and HCPL2601
  • Radiation tolerant
  • Offers 100% high reliability screenings

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all