The OLI600 has an LED and integrated high-speed detector that are mounted and coupled in a miniature custom ceramic package, which provides 1500 VDC electrical isolation between the input and output. The light from the LED is collected by the photodiode in the integrated detector. The integrated detector incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping and an open collector output. Typical propagation delay of this product is 170 ns. The common mode rejection (CMR) transient immunity is greater than 1000 V/μs at 300 VCM. Device mounting is achieved by a standard hybrid assembly with non-conductive epoxies. Gold or aluminum wire bonding can be used to make electrical connections for maximum placement flexibility. Note: Certain cleaning processes may be harmful to these devices. Contact us for more details.