The SKY65805-696LF is a silicon-on-insulator (SOI) low-noise amplifier (LNA) with bypass function. The device provides excellent return loss, low-noise and high-linearity performance. It operates in the frequency range of 2300 to 2690 MHz, making it an ideal option for LTE high-band radio receiver applications. The SKY65805-696LF is manufactured in a compact, 1.1 x 0.7 x 0.55, 6-pin Dual Flat No Lead (DFN) package.