The AAT1278 is a high-efficiency, 1.5A high-current boost converter for LED photo flash applications. It maintains output current regulation by switching the internal high-side and low-side switch transistors, pulsewidth modulated at a fixed frequency of 2MHz. The high switching frequency allows the use of a small external inductor and output capacitor, making the AAT1278 ideally suited in all single cell, Li-ion-powered applications.
AnalogicTech’s proprietary AS2Cwire™ (Advanced Simple Serial Control™) serial digital interface is used to enable, disable, configure, and program the operation of the AAT1278. Using the AS2Cwire interface, the movie-mode current level for each LED, and the flash-to-movie-mode current ratio can be programmed to one of 16 levels. The AAT1278 includes a separate Flash Enable input to initiate the flash operation and a Flash Inhibit pin which reduces the flash current to movie-mode levels during high battery demand.
The maximum flash and movie-mode current is set by one external resistor where the ratio of flash to moviemode current is set at approximately 7.3:1. The AAT1278 can drive one high current LED. The AAT1278 contains a thermal management system to protect the device in the event of an output short-circuit condition. Built-in circuitry prevents excessive inrush current during start-up. The shutdown feature reduces quiescent current to less than 1.0μA.
The AAT1278 is available in a Pb-free, thermally-enhanced CSP-12 package and operates over the -40°C to 85°C temperature range.
Please note: AAT1278 is being discontinued and is not recommended for new designs.