OLI600

Miniature High-speed Schmitt Trigger Optocoupler for Hybrid Assembly


The OLI600 has an LED and integrated high-speed detector that are mounted and coupled in a miniature custom ceramic package, which provides 1500 VDC electrical isolation between the input and output. The light from the LED is collected by the photodiode in the integrated detector. The integrated detector incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping and an open collector output. Typical propagation delay of this product is 170 ns. The common mode rejection (CMR) transient immunity is greater than 1000 V/μs at 300 VCM.

Device mounting is achieved by a standard hybrid assembly with non-conductive epoxies. Gold or aluminum wire bonding can be used to make electrical connections for maximum placement flexibility.

Note: Certain cleaning processes may be harmful to these devices. Contact us for more details.

Specifications

Product LifecycleIn Production
ConditionThreshold Current IF @ VCC = 15 V
IF Min.
IF Max.10
BVCEO (V)
Vcc Max. (V)18
Propagation Delay300ns Max.
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Ceramic Carrier Chip for Hybrid Assembly

Features

  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • Guaranteed minimum CMR transient immunity >1000 V/μs @ 300 VCM
  • 1500 VDC electrical isolation
  • Microprocessor-compatible drive
  • On/off threshold hysteresis
  • Fast switching: tr, tf = 10 ns typical

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all