Please note: SKY87202 is being discontinued and is not recommended for new designs.
The SKY87202 is a 1.2 MHz, 3.5 A constant on-time, synchronous
step-down DC-DC converter. The device provides an output
voltage from 0.6 V to 3.3 V from input voltage ranging from 2.7 V
to 6.0 V, while keeping excellent line and load regulation and
maximizing input efficiency.
The constant on-time control allows easy loop stabilization with
minimal external components while providing fast transient
response.
Power sequencing is controlled by the EN and PG pins.
The SKY87202 has cycle-by-cycle current limits and thermal
shutdown to protect against fault conditions.
The SKY87202 is available in a 12-pin, 2 mm 2 mm Quad Flat
No-Lead (QFN) package.