The OLI910 consists of a pair of LEDs that are optically coupled to a dielectrically isolated photovoltaic diode array, packaged on a thick film ceramic substrate. When the LED is energized, the infrared emission is detected by the photovoltaic array and a DC output voltage is generated. This electrically isolated voltage can be used to drive the gates of Metal Oxide Semiconductor (MOS) devices. Device mounting is achieved with non-conductive epoxies. Gold or aluminum wire bonding can be used to make electrical connections for maximum placement flexibility. Note: Certain cleaning processes may be harmful to these devices. Contact us for more details.