Skyworks SKY76360 / SKY76361 are ultra-low power, high performance wireless gaming SoCs that operate in the 2.4 GHz ISM band. A fixed, low-latency digital audio / data link using the UL2X protocol ensures gaming peripherals exceed the highest expectations for responsiveness. Stable connections and outstanding range enable uncompromised sound quality using uncompressed, lossless audio. Low power consumption ensures gaming peripherals enjoy maximum battery life.
The UL2X wireless communication system provides ultra-low latency HID data links (∼ 1 ms) for wireless game controller and gaming peripheral applications. Audio links feature a low, fixed latency of < 8 ms while rejecting a multitude of possible interference sources in the 2.4 GHz band. The link can provide up to 138 dB dynamic range and up to 40 kHz audio bandwidth. Audio is inherently synchronized between network clients with < 1 μs latency difference.
Applications
- Wireless Audio
- Gaming headphones
- TWS earbuds
- Speakers
- Wireless gaming controllers
- Hand-held controllers
- Musical instruments
- Simulation devices
- Fight controllers
- Mice
- Keyboards
Block Diagrams