Skyworks | General Purpose Clock Generators

General Purpose Clock Generators

Our differential clock generators provide any-output frequency synthesis enabling a single device to replace multiple crystal oscillators and fixed-frequency clock generators. Any combination of 4 output frequencies can be generated with exactly 0 ppm error. Independent signal format and VDDO options provide integrated level translation, supporting LVPECL/LVDS/HCSL/LVCMOS clock generation up to 712.5 MHz with sub 1 ps RMS phase jitter.

Read more