hero home image description

Isolated Gate Drivers

Our ISOdriver product family offers ultra-fast propagation delays for better timing margins, rock-solid operation over temperature and time, and unparalleled size and cost benefits. Isolation ratings of 1, 2.5, 3.75, and 5.0 kV are available. Driver-to-driver withstand voltage is ±1500 VDC and drivers can be grounded to the same or separate grounds or connected to a floating voltage.