hero home image description

Timing - Evaluation Kits

Our patented technology combines best-in-class frequency flexibility with the lowest jitter in the industry, delivering quick-turn, customized solutions that simplify board design, eliminate discrete components and maximize system performance. We offer an unparalleled selection of crystal oscillators, clock generators, clock buffers, jitter attenuators, network synchronizers and PCI Express (PCIe) clock generators and buffers.

cbprog-dongle ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

si51211-evb Si51211 Tiny Clock Generator Evaluation Kit

The Si51211-EVB evaluation kits are designed to demonstrate the function of up to two DC input pins and one output clock, or up to three outputs clocks depending on the part emulated and the frequency plan for the Si5121x family. It includes an Si514 on-board programmable oscillator that generates the input clock frequency.

si51218-evb Si51218 Tiny Clock Generator Evaluation Kit

The Si51218-EVB evaluation kits are designed to demonstrate the function of up to two DC input pins and one output clock, or up to three outputs clocks depending on the part emulated and the frequency plan for the Si5121x family. It includes an Si514 on-board programmable oscillator that generates the input clock frequency.

si52111-b4-evb Si52111-B4 PCIe Clock Generator Evaluation Kit

The Si52111-B4-EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si52111-b6-evb Si52111-B6 PCIe Clock Generator Evaluation Kit

The Si52111-B6-EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si52112-b4-evb Si52112-B4 PCIe Clock Generator Evaluation Kit

The Si52112-B4-EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si52112-b6-evb Si52112-B6 PCIe Clock Generator Evaluation Kit

The Si52112-B6-EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si52144-evb Si52144 Quad Output PCIe Clock Generator Evaluation Kit

The Si52144-EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si52147-evb Si52147 Nine Output PCIe Clock Generator Evaluation Kit

The Si52147-EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si52204-evb Si52204 4-Output PCIe Gen 1/2/3/4/5 Clock Generator Evaluation Kit

This Si52204-EVB evaluation board allows users to measure jitter performance for PCIe Gen1/2/3/4/5 and SRIS, power consumption, and signal integrity. The evaluation board features jumpers and SMA connectors for easy static configuration of the control inputs as well as providing a port of external test equipment access.

si52258-a-evb Si5225x Automotive Grade PCIe Gen 1/2/3/4/5 Clock Generator Evaluation Kit

The Si52258-A-EVB evaluation board allows users to measure jitter performance for PCIe Gen1/2/3/4/5, power consumption, and signal integrity. The evaluation board features jumpers and SMA connectors for easy static configuration of the control inputs as well as providing a port of external test equipment access.

si5332-12a-evb Si5332-AM Automotive Grade 12-Output Clock Generator Evaluation Kit

The Si5332-12A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-12ex-evb Si5332 12-Output with External Crystal Clock Generator Evaluation Kit

The Si53332-12EX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-12ix-evb Si5332 12-Output with Embedded Crystal Clock Generator Evaluation Kit

The Si53332-12IX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-6a-evb Si5332 Automotive Grade 6-Output Clock Generator Evaluation Kit

The Si5332-6A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-6ex-evb Si5332 6-Output with External Crystal Clock Generator Evaluation Kit

The Si53332-6EX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-6ix-evb Si5332 6-Output with Embedded Crystal Clock Generator Evaluation Kit

The Si53332-6IX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-8a-evb Si5332 Automotive Grade 8-Output Clock Generator Evaluation Kit

The Si5332-8A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-8ex-evb Si5332 8-Output with External Crystal Clock Generator Evaluation Kit

The Si5332-8EX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5332-8ix-evb Si5332 8-Output with Embedded Crystal Clock Generator Evaluation Kit

The Si5332-8IX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5338-56-prog-evb Si5338/Si5356 Field Programming Evaluation Kit

The Si5338/56-PROG-EVB Field Programming Kit provides all of the tools necessary for writing a new configuration file to the one-time programmable (OTP) non-volatile memory (NVM) in the Si5338/Si5356 any-frequency, any-output clock generator.

si5338-evb Si5338 Evaluation Kit

For simplified evaluation of the Si5330/34/35/38 any-frequency, any-output quad clock generators and buffers, development kits are available. The Si5338 clock generator can synthesize any combination of up to 4 differential clock outputs, each of which is independently programmable to any frequency up to 350 MHz and select frequencies to 710 MHz.

si5340-d-evb Si5340 Clock Generator Evaluation Kit

The Si5340-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5341-d-evb Si5341 Clock Generator Evaluation Kit

The Si5341-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

Si5360-A-EVB Si5360 Clock Generator Evaluation Kit

The Si5360-A-EVB makes it easy to move from CockBuilder Pro device configuration to hands-on performance and functionality evaluation. Contact your local sales representative or sales person for more details. MSRP $850.00

si5356-evb Si5356 Clock Generator Evaluation Kit

The Si5356-EVB evaluation board is used for evaluating the Si5356 I²C programmable, any frequency 1–200 MHz, quad frequency 8-output clock generator.

si535x-b20qfn-evb Si5350/51 Any-Frequency CMOS Clock Generator + VCXO Evaluation Kit

For simplified evaluation of the Si5350/51 any-frequency CMOS clock generator for consumer and enterprise applications, development kits are available. The Si5351x-B20QFN-EVB evaluation kit, along with ClockBuilder Pro, makes it simple to emulate all three Si5350/51 packages, including th 10-MSOP, 20-QFN, and 16-QFN on the same evaluation board.

si5391a-a-evb Si5391A Clock Generator Evaluation Kit

The Si5391A-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5391p-a-evb Si5391P Clock Generator Evaluation Kit

The Si5391P-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si53108-ek Si53108 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit

The Si53108-EK evaluation kit allows you to measure jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si53112-ek Si53112 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit​​

The Si53112-EK evaluation kit allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low-jitter signal integrity measurements. MSRP $125.00

si53119-ek Si53119 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit

The Si53119-EK evaluation kit allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si53154-evb Si53154 PCI Express Clock Buffer Evaluation Kit​​

The Si53154-EVB development kit allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si53159-evb Si53159 PCI Express Clock Buffer Evaluation Kit

The Si53159-EVB development kit allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

si53208-evb Si53208 8-Output PCIe Gen 1/2/3/4 Fanout Buffer Evaluation Kit

This Si53208-EVB is designed to evaluate the jitter performance, power consumption and signal integrity of Si53208 device for PCIe Gen1/2/3/4 and SRIS. The evaluation board features jumpers and SMA connector for easy static configuration of the control inputs as well we providing a port for external equipment access.

si53258-a-evb Si5325x Automtive Grade PCIe Gen 1/2/3/4/5 Fanout Buffer Evaluation Kit

This Si53258-A-EVB is designed to evaluate the jitter performance, power consumption and signal integrity of Si53258 device for PCIe Gen1/2/3/4/5 applications. The evaluation board features jumpers and SMA connector for easy static configuration of the control inputs as well providing a port for external equipment access.

si53301-4-evb Si533xx Low Jitter Clock Buffer Evaluation Kit

The Si53301/4-EVB development kit allows customers to quickly evaluate the performance of Si5330x low jitter fanout buffers. Populated with a Si53301 2-input, 6-output buffer, the EVB can be used to evaluate the performance of all Si533xx products. The device is easily configured via jumpers with no external software required. SMA connections provide easy connection to test equipment.

si53350-a-evb Si5335x Automotive Grade Clock Buffer Evaluation Kit

This Si53350-A-EVB is designed to evaluate the additive RMS phase jitter performance, power consumption and signal integrity of the Si5325x family of fanout buffers. The evaluation board features jumpers and SMA connector for easy static configuration of the control inputs as well providing a port for external equipment access.

si5315-evb Si5315 Any-Frequency Precision Clock Multiplier / Jitter Attenuator Evaluation Kit

The Si5315 precision clock accepts dual clock inputs ranging from 8 kHz to 644 MHz and generates dual clock outputs ranging from 8 kHz to 644 MHz. The Si5315 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5315 is ideal for SyncE applications.

si5316-evb Si5316 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5316 precision clock accepts dual clock inputs ranging from 19 MHz to 710 MHz and generates a clock output ranging from 19 MHz to 710 MHz. The Si5316 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

si5317-evb Si5317 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5317 precision clock accepts a clock input ranging from 1 MHz to 711 MHz and dejitters dual clock outputs ranging from 1 MHz to 711 MHz. The Si5317 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-jitter attenuation in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

si5319-evb Si5319 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5319 precision clock accepts a clock input ranging from 10 MHz to 710 MHz and generates a clock output ranging from 10 MHz to 945 MHz and select frequencies to 1.4 GHz. The Si5319 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

si5321-evb Si5321 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

For simplified evaluation of the Si5321 any-frequency precision clock multiplier/jitter attenuator, development kits are available.

si5322-23-evb Si5322/23 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5322/23 precision clock accepts dual clock inputs ranging from 8 kHz to 707 MHz and generates dual clock outputs ranging from 8 kHz to 1.05 GHz. The Si5322/23 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

si5324-evb Si5324 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5324 precision clock accepts dual clock inputs ranging from 2 kHz to 710 MHz and generates dual clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5324 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5324 supports loop BW values below 5 Hz.

si5325-26-evb Si5325/26 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5325/26 development board supports simplified evaluation of the Si5326 jitter attenuating clock and Si5325 low-jitter clock multiplier devices.

si5327-evb Si5327 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5327 precision clock accepts dual clock inputs ranging from 2 kHz to 710 MHz and generates dual clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5327 precision clock is based on our 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5327 supports loop BW values below 5 Hz.

si5328-evb Si5328 SyncE Jitter Attenuating Clock Multiplier Evaluation Kit

The Si5328 is the industry’s lowest jitter, most frequency flexible Synchronous Ethernet (SyncE) clock, making it ideal for Ethernet PHYs from GbE to 100 GbE. The Si5328 meets all of the jitter, wander, and holdover requirements specified by ITU-T G.8262/Y.1362.

si5342-d-evb Si5342 1-PLL Jitter Attenuator Evaluation Kit

The Si5342-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5344-d-evb Si5344 1-PLL Jitter Attenuator Evaluation Kit

The Si5344-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5344h-evb Si5344H/Si5342H Coherent Optical Clock Evaluation Kit

The Si5344H-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5345-d-evb Si5345 1-PLL Jitter Attenuator Evaluation Kit

The Si5345-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5345w-d-evb Si5345W Wireless Jitter Attenuating Clock Multiplier Evaluation Kit

The Si5345W-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

For Si5345W-D-EVB user guide and technical documents, please contact sales.

si5346-d-evb Si5346 Multi-PLL Jitter Attenuator Evaluation Kit

The Si5346-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5347-d-evb Si5347 Multi-PLL Jitter Attenuator Evaluation Kit

The Si5347-D-EVBs make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

SI5361-A-EVB Si5361 Evaluation Kit

The SI5361-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation. SI5361-A-EVB can be used to evaluate the Si5361 jitter cleaner. Contact your local rep or sales person for more details.

SI5362-A-EVB Si5362 Evaluation Kit

The SI5362-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation. SI5362-A-EVB can be used to evaluate the Si5362 jitter cleaner. Contact your local rep or sales person for more details.

SI5363-A-EVB Si5363 Evaluation Kit

The SI5363-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation. SI5363-A-EVB can be used to evaluate the Si5363 jitter cleaner. Contact your local rep or sales person for more details.

si5365-66-evb Si5365/66 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5365/66 development board supports simplified evaluation of the Si5366 jitter attenuating clock and Si5365 low-jitter clock multiplier devices.

si5367-68-evb Si5367/68 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5367/68 development board supports simplified evaluation of the Si5368 jitter attenuating clock and Si5367 low-jitter clock multiplier devices.

si5369-evb Si5369 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5369 precision clock accepts four different clock inputs ranging from 2 kHz to 710 MHz and generates five clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5369 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5369 supports loop BW values below 5 Hz.

si5374-evb Si5374 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5374 precision clock accepts dual clock inputs ranging from 2 kHz to 710 MHz and generates dual clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5374 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5374 supports loop BW values below 5 Hz.

si5375-evb Si5375 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5375-EVB provides simplified evaluation of the Si5375 any-frequency precision clock multiplier and jitter attenuator.

si5376-evb Si5376 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

The Si5376-EVB facilitates simplified evaluation of theSi5376 any-frequency precision clock multiplier/jitter attenuator.

si5381a-e-evb Si5381 Wireless Jitter Attenuating Clock Multiplier Evaluation Kit

The Si5381A-E-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5382a-e-evb Si5382 Wireless Jitter Attenuating Clock Multiplier Evaluation Kit

The Si5382A-E-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5386a-e-evb Si5386 Wireless Jitter Attenuating Clock Multiplier Evaluation Kit

The Si5386A-E-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5392e-a-evb Si5392E 56G SerDes 1-PLL Jitter Attenuator Evaluation Kit

The Si5392E-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5392j-a-evb Si5392 J/K/L/M 1-PLL Jitter Attenuator Evaluation Kit

The Si5392J-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5394a-a-evb Si5394 1-PLL Jitter Attenuator Evaluation Kit

The Si5394A-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5394e-a-evb Si5394E 56G SerDes 1-PLL Jitter Attenuator Evaluation Kit

The Si5394E-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5394j-a-evb Si5394 J/K/L/M 1-PLL Jitter Attenuator Evaluation Kit

The Si5394J-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5394p-a-evb Si5394 56G SerDes 1-PLL Jitter Attenuator Evaluation Kit

The Si5394P-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5395a-a-evb Si5395 1-PLL Jitter Attenuator Evaluation Kit

The Si5395A-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5395e-a-evb Si5395E 56G SerDes 1-PLL Jitter Attenuator Evaluation Kit

The Si5395E-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5395j-a-evb Si5395 J/K/L/M 1-PLL Jitter Attenuator Evaluation Kit

The Si5395J-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5395p-a-evb Si5395 56G SerDes 1-PLL Jitter Attenuator Evaluation Kit

The Si5395P-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5396c-a-evb Si5396 C/D 2-PLL, 12-Output Jitter Attenuator (External Reference) Evaluation Kit

The Si5396C-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5396j-a-evb Si5396 A/B/J/K 2-PLL, 4-Output Jitter Attenuator Evaluation Kit

The Si5396J-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5396l-a-evb Si5396 L/M 2-PLL, 12-Output Jitter Attenuator (Internal Reference) Evaluation Kit

The Si5396L-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5397a-a-evb Si5397 Multi-PLL Jitter Attenuator Evaluation Kit

The Si5397A-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5397j-a-evb Si5397 J/K/L/M Multi-PLL Jitter Attenuator Evaluation Kit

The Si5397J-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5348-e-evb Si5348 Network Synchronizer Clock Evaluation Kit

The Si5348-E-EVBs make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5383-d-evb Si5383/84 Network Synchronizer Clock Evaluation Kit

The Si5348-E-EVBs make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

si5389-evb Si5388/89 Network Synchronizer Clock Evaluation Kit

The Si5389-EVB kit and tools make it easy to configure and evaluate a complete PTP solution.

SI540X-A-EVB Si540X NetSync™ Network Synchronizer Clock Evaluation Kit

The Si540X-A-E-EVBs make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation. Si540X-A-E-EVB can be used to evaluate any Si5401/2/3 device. MSRP $850.00

SI55xx-A-EVB Si5518/12 NetSync™ Network Synchronizer Clocks and Si5510/08 Wireless Jitter Attenuator Clocks Evaluation Kit The Si55xx-A-EVBs make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation. Si55xx-A-EVB can be used to evaluate any Si5518/12/10/08 clocks. MSRP $850.00
si5xxuc-evb Universal Oscillator Evaluation Kit

The Si5xxUC-EVB lets customers evaluate any of our XO or VCXO with one board. This board can test I2C devices as well as Single, Dual, Quad fixed frequency parts. It also has three different footprints to enable testing of all three package sizes that are available with our portfolio (5x7 mm, 3.2x5 mm, and 2.5x3.2 mm).

The Si5xxUC-EVB does not come with a pre-installed sample device. You can specify a custom crystal oscillator and create a new part number, or look up an existing product by part number, and order samples starting at https://www.skyworksinc.com/en/Application-Pages/Timing-Lookup-Customize

Si4133-EVB Evaluation Board for the Synthesizer families

The Si4133/Si4133G synthesizer family evaluation board is a complete, PC-based evaluation platform for the following Silicon Laboratories devices and their derivatives. The board includes all support circuitry necessary to evaluate the synthesizer including a reference clock, SMA connections for external measurement equipment, and an interface to a personal computer for controlling the device. The PC software is a graphical, easy-to-use interface that allows the user to directly enter frequencies, set divider ratios, and toggle power control options by a parallel port connection. A PC and power supply are all that is needed for a complete evaluation system.

For use with Si4112-D-GT, Si4113-D-GT, Si4122-D-GT, Si4123-D-GT, Si4133-D-GT, Si4136-F-GT (24-pin TSSOP devices).

Si4133M-EVB Evaluation Board for the Synthesizer families

The Si4133M synthesizer family evaluation board is a complete, PC-based evaluation platform for the following Silicon Laboratories devices and their derivatives. The board includes all support circuitry necessary to evaluate the synthesizer including a reference clock, SMA connections for external measurement equipment, and an interface to a personal computer for controlling the device. The PC software is a graphical, easy-to-use interface that allows the user to directly enter frequencies, set divider ratios, and toggle power control options by a parallel port connection. A PC and power supply are all that is needed for a complete evaluation system.

For use with Si4112-D-GM, Si4113-D-GM, Si4122-D-GM, Si4123-D-GM, Si4126-F-GM, Si4133-D-GM, Si4136-F-GM (28-lead QFN devices).