Skyworks | Automotive PCI Express (PCIe) Clock Buffers

Automotive PCI Express (PCIe) Clock Buffers

Our portfolio of automotive grade, AEC-Q100 PCI Express Gen1/2/3/4/5/6 compliant low-power fanout buffers are ideally suited for infotainment, ADAS sensors, and automated driving platforms. These devices feature full internal termination to minimize external components and board space and HCSL output drivers that can support both 85 and 100 Ω impedance.

Read more