Skyworks | Automotive Clock Generators

Automotive Clock Generators

Our Si5332-AM clock generators combine a wide-band PLL with proprietary MultiSynth fractional synthesizer technology to offer an any-frequency, any-output versatile and high-performance clock generator platform. The highly flexible device architecture is capable of synthesizing a wide range of integer and non-integer related frequencies, up to 333.33 MHz on up to 8 differential clock outputs, while delivering sub-200 fs rms phase jitter performance with 0 ppm error.

Read more