Our highly-integrated, single-chip solutions provide reduced board space and easy implementation for multi-band audio receivers and consumer electronic applications.
The Si468x Digital Tuner Family is supported by a complete line of evaluation kits. The Si4689-QFN-EVB kits provide a complete evaluation platform.
Skyworks’ Automotive Digital Radio Tuners and Coprocessors are supported by a complete line of evaluation kits. The Si4699X-3DTF2-EVB kits provide a complete evaluation platform.
Technical documents are available under NDA. Please reach out to Skyworks sales support for access.
The easiest way to begin development with the SI4703 tuner is with the SI4703-C-EVB kits. It provides a complete evaluation platform.
The easiest way to begin development with the SI4704/05 tuner is with the SI4705-D60-EVB kit. It provides a complete evaluation platform.
The easiest way to begin development with the Si4730/31 tuners is with the Si4731-D60-EVB kit. It provides a complete evaluation platform.
The SKY4680x Automotive Audio DSP Evaluation Board provides a hardware platform for evaluating and developing systems based on the SKY4680x family of automotive audio DSPs. Technical documentation is available under NDA. Please contact Skyworks sales support for access. MSRP $2500.00