hero home image description

Multiband Radios

Our broad portfolio of high performance multi-band radio receivers include FM/AM, Shortwave, Longwave, and Weather Band Receivers. Si48xx devices are the industry's first fully integrated, 100% CMOS FM/AM/SW/LW and WB radio receiver ICs. With unmatched integration and PCB space savings, Si47xx devices require only two external components and less than 15mm² of board area, excluding the antenna inputs.