hero home image description

Skyworks ICE™ FEMs

As Wi-Fi standards continue to evolve, more Wi-Fi radios and Front-End Modules are required to meet the insatiable demand for high-speed connectivity. At the same time, small form-factor industrial designs present significant thermal challenges. To dissipate the heat generated by these high-performance Wi-Fi systems often housed in small industrial form factors, manufacturers were previously forced to compromise between performance, the cost of thermal management, size and design aesthetic. Leveraging Digital Pre-Distortion (DPD) innovations, Skyworks has introduced its truly differentiated Skyworks ICE™ (Incredible Current & Efficiency) front-end modules. These devices feature substantial improvements in processing speed, latency and reduce power consumption by up to 30%.

Read the full press release here: Skyworks Partners with Broadcom to Deliver Unprecedented Power Efficiency for Next-Generation Wi-Fi 6/6E Devices
computer gamers playing game
  • Changing The Game

Featured ICE™ Products

 

Part # Frequency Output Power Link
SKY85336-11 2.4 GHz High-Power View Details
SKY85353-11 2.4 GHz Mid-High Power View Details
SKY85752-88A 5 GHz High-Power View Details
SKY85787-11 5 GHz Mid-High Power View Details
SKY85788-11 6 GHz High Power View Details
SKY85789-11 6 GHz Mid-High Power View Details