Si838x Digital Isolators

Our Si838x isolators offer longer service life and dramatically higher reliability compared to competing opto-coupled input solutions. The device provides eight channels of 24 V digital field interface in a single compact QSOP package with integrated safety rated isolation. With a few external components, this structure provides compliance to IEC 61131-2 switch types 1, 2, or 3. The input interface is built on our ground-breaking CMOS-based LED emulator technology, which enables the bipolar capability (sinking or sourcing inputs) to operate without a power supply required on the field side. The output interface to the controller allows for low power operation with 2.5 V operation capability. These devices utilize our proprietary silicon isolation technology and support up to 2.5 kVrms withstand voltage, enabling high speed capability of 1 MHz (2 Mbps) for servo motor control, a high noise immunity of 25 kV/µs, lower prop delays and skew, reduced variation with temperature and age and tighter part-to-part matching. Product options include parallel or serialized outputs, a de-bounce filter, either pre-programmed (in the parallel configuration) or programmable (on the serial out configuration).

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.