Si87xx Digital Isolators

Si87xx devices isolate high-speed digital signals and offer performance, reliability, and flexibility advantages unavailable with competing optocoupler products. Si87xx products are based on our proprietary CMOS isolation technology for low-power and high-speed operation, providing longer service life and dramatically higher reliability compared to traditional optocouplers. Si87xx isolators are resistant to the wear-out effects found in optocouplers, which degrade performance with increasing temperature, forward current, and device age.  

Si87xx isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 15 Mbps. Ordering options include open collector or push-pull outputs with and without integrated pull-up resistor and output enable pin.

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.