Si2166 Satellite TV Demodulator (DVB-S2X/S2/S)

Si2166-D satellite demodulators combine digital-video broadcast (DVB) satellite functions in one highly integrated device. Si2166-D demodulators provide a single-chip, multi-standard solution to simplify the design of complex video front-ends common in iDTV and STB designs.

Si2166-D devices integrate digital demodulators for first and second generation satellite DVB standards, DVB-S2 and DVB-S2X/S2, respectively, in a single advanced CMOS die. Leveraging our proven digital demodulation architecture, Si2166-D devices achieve excellent satellite reception performance while significantly minimizing front-end design complexity, cost and power dissipation. Connecting Si2166-D devices to a satellite silicon tuner results in a high-performance and cost optimized TV or STB front-end solution.

Si2166-D ICs enable a low-cost system implementation due to minimal BOM and very small package footprint (7x7 mm, 48-pin QFN). Due to its compact form factor and reduced power dissipation in DVB-S2X/S2, Si2166-D is ideal for module (NIM) integration or on-board design.

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.