Enabling 6G with Skyworks' Next-Gen Front-End Architectures
Skyworks is advancing 6G technology through next-generation high-frequency front-end module architectures, accelerating system-level validation and performance boundary exploration. Building on our deep expertise in PA linearization, highly integrated filtering solutions, and advanced packaging, we are developing demonstrator module platforms targeting FR3 and higher frequency bands, supporting wider bandwidth configurations and massive MIMO deployment scenarios.
At the architectural level, we focus on high-efficiency power conversion, low-loss RF signal paths, and scalable modular integration to optimize the balance between high PAE, low latency, and high-frequency stability. Through system co-design methodologies and experimental validation platforms, we continue to advance key capabilities including high-frequency packaging integration, and RF consistency control.
These technology demonstrator platforms provide measurable and verifiable performance benchmarks for the industry, helping accelerate architectural maturity and standards evolution for 6G. Skyworks will continue collaborating closely with ecosystem partners to drive next-generation front-end innovation from experimental validation toward future commercial realization.

| Part Number |
Functions |
| SKYR60002 |
FR3 L-PAMiF (LNA and Power Amplifier Module with Integrated Filters) |