Package Type SC-79, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.15
Ct Total Capacitance3 Vr=1 V (pF) Typ.18
Ct Total Capacitance3 Vr=4 V (pF) Typ.10.5
Ct Total Capacitance3 Vr=8 V (pF) Typ.7
Ct Total Capacitance3 Vr=12 V (pF) Typ.4.5
Ct Total Capacitance3 Vr=20 V (pF) Typ.3
Total Capacitance Ratio Min.13.5
Capacitance Ratio Range (V)4 to 20
Rs Series Resistance Max2 (Ω)0.7