Please note: this product is being discontinued and is not recommended for new designs.
The ACA2460 is a highly linear low noise high gain RF pre-amplifier module in the industry standard SOIC-16 SMT package. Designed to drive D3.1 compliant power doublers in Deep Fiber Node CATV infrastructure applications, the module consists of two parallel amplifiers in cascade forming a push-pull optimized for low noise, low distortion, high output power per channel, and high TCP. Advanced GaAs optimizes operating current making the module an excellent choice for environmentally friendly “GREEN” applications.