DescriptionReverse Amplifier with Step Attenuator
Attenuator Step Size (dB) Typ1
Attenuation Range (dB) Typ0 to 58
2nd Harmonic Distortion Level (dBc) Max-53
3rd Harmonic Distortion Level (dBc) Max-53
Gain Typ. (dB)29.3
Noise Figure Typ. (dB)3
Noise Figure Max. (dB)4