Please note: this product is being discontinued and is not recommended for new designs.
The AWM6268 meets the stringent linearity and
output power requirements of Mobile WiMAX and LTE
consumer products. The device is manufactured on
an advanced InGaP HBT MMIC technology offering
state-of-the-art reliability, temperature stability, and
ruggedness. A shutdown mode with low leakage
current increases talk and standby time, and an
integrated step attenuator enables gain control. The
self-contained 4 mm x 4 mm x 1 mm surface mount
package incorporates matching networks optimized for
output power, efficiency, and linearity in a 50 Ω system.